1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: H370SI-0203-03
- Material: iglide® H370
- Shape: Sleeve bearings
- Dimensions:
- d1 0.125 inch
- d2 0.1875 inch
- b1 0.1875 inch
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
- Extremely long service life under water and high media-resistance
- Wear-resistant – especially under water
- High temperature resistance –104 °F to +392 °F
- High chemical resistance
iglidur® H370 | Longest service life under water and high media resistance
iglidur® H370 is the right solution for underwater applications. The material absorbs very high loads, resists chemicals and can be used at temperatures up to +200°C.
Typical application areas
- Fluid technology
- Offshore
- Shipbuilding
- Heavy machinery / plant engineering
- Packaging industry
When do I use it?
- For use under water
- When high temperature resistance is required
- When high mechanical strength and wear resistance are required
- When good chemical resistance is required
When do I not use it?
- When mechanical rework of the material is required
- When high wear resistance under temperatures is required
- For use under heavy dirt
- When an inexpensive high volume solution is needed
Unsure if it fits?