igusigus-icon-cart(0)

drylin® trapezoidal lead screw nut, anti backlash, RSRM

RSRM-AB-2220TR10X2 product image
igus-icon-lupe
RSRM-AB-2220TR10X2 technical drawing
igus-icon-lupe
1 of 2
RSRM-AB-2220TR10X2 product image
RSRM-AB-2220TR10X2 technical drawing
  • Material: iglide® R
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut
  • Anti-backlash
igus-icon-lieferzeitRSRM-AB-2220TR10X2
0.87 (22 mm)
0.79 (20 mm)
TR10X2

Consulting

I would be happy to answer your questions in person

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm