DISCONTINUED MODEL
For new designs, we recommend the improved e-chain® Series E2 tubes, R68 new
Series R68 is available from stock in limited numbers. Product support and storage are limited as of 2012.
For questions, please refer to your igus® contact person. Thank you for your understanding
Series R68 – Tube, opens along the outer radius
Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R 68 - openable in the outer radius
1. Fully enclosed - very good protection of cables and hoses, also against hot chips
2. Small divisions for quiet, smooth operation
3. Removable external-radius lid
Inner widths Bi: 2.95 up to 6.89 (75 - 175 mm)
Bending radii R: 3.94 up to 11.81 (100 - 300 mm)
Pitch: 1.42 (36 mm) per link = 9 links/ft (28/m)