Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
twisterchain® new TC42 system
1. Circular and spiral movements
up to 540° possible
3. Cross bars in the
inner radius to snap-open
4. Modular, variable in
width, height and radius
5. More stability and fill weight
possible thanks to
intermediate link
6. Highly dynamic and smooth-running
(with new guide trough)
AR [mm] |
R100 A1[mm] |
R125 A1[mm] |
R150 A1[mm] |
R175 A1[mm] |
R200 A1[mm] |
R250 A1[mm] |
400 |
49 |
50 |
51 |
53 |
54 |
58 |
500 |
64 |
65 |
66 |
67 |
68 |
71 |
600 |
79 |
79 |
80 |
81 |
82 |
85 |
650 |
86 |
87 |
87 |
88 |
89 |
92 |
750 |
101 |
101 |
102 |
103 |
104 |
106 |
850 |
116 |
116 |
117 |
118 |
118 |
120 |
Note: The dimension A1 is determined
by the outer radius OR (see drawing)!
Dimension A1 always with a tolerance of ± 2,5 mm