igusigus-icon-cart(0)

drylin® E DC motor with spur gear, flange 37mm

MOT-AE-B-024-001-037-F-A-AAAA product image
igus-icon-lupe
MOT-AE-B-024-001-037-F-A-AAAA product image
igus-icon-lupe
MOT-AE-B-024-001-037-F-A-AAAA technical drawing
igus-icon-lupe
MOT-AE-B-024-001-037-F-A-AAAA technical drawing
igus-icon-lupe
play iconMOT-AE-B-024-001-037-F-A-AAAA video
igus-icon-lupe
1 of 5
drylin® E DC motor with spur gear, flange 37mm
drylin® E DC motor with spur gear, flange 37mm
drylin® E DC motor with spur gear, flange 37mm
drylin® E DC motor with spur gear, flange 37mm
drylin® E DC motor with spur gear, flange 37mm
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: flange dimension 37mm 
  • Protection class: IP30 
  • Torque: 0.1Nm to 1.8Nm 
  • Operating voltage: 12VDC & 24VDC 
  • Speed: up to 440rpm 
  • Direct battery operation possible 
  • Motor connection: low-profile connector 
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h