180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
In door systems particularly high masses are moved which have to be safely braked. A wing door can weigh from 500 kg to 60 tons. The energy supply system is attached on the driven wing door. The information of the individual closure-edge safety systems are 'loopedthroughed' from wing door to wing door and connected to the door control. If one closure edge is activated, the control system responds directly, the motor immediately switches off and the entire door comes to a stop. Then it is reversed and goes back about 1 m, so that the obstacle is removed.