Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

Chainfix® strain relief clamps

chainfix strain relief

Strain reliefs for e-chains® with clamps and pressure elements

The clamp system as a strain relief for igus® e-chain systems® has proven itself well. Clamps are a suitable strain relief for all e-chains® with KMA mounting bracket and C rails option

The principle of clamps has proven very successful as strain relief for igus® e-chain systems®. Clamps are a suitable means of strain relief for all e-chains® with KMA mounting bracket and C-rails option.

Product range and materials

  • Steel clamp: clamp and screw black painted steel
  • Stainless steel clamp: clamp and screw: blank (material 1.4301)
  • Stacker elements: bottom saddle and stacker saddle (igumid G material)
  • C-profiles: steel (material galvanised steel) or stainless steel (material 1.4301) available

Delivery programs

Standard clamps with normal base

CFX clamps

Single clamps, double clamps, triple clamps, incl mating and double troughs.

CFX clamps

Single clamps, double clamps, incl bottom saddle and double troughs.

Clamps with wide base for increased retention force

CFXL clamps

Single clamps, double clamps, triple clamps, incl mating and double troughs.

CFXL clamps

Single clamps, double clamps, incl bottom saddle and double troughs.

Multiple clamps

Multiple clamps

Multiple clamps

Universal strain reliefs are compact and modular.

C-profiles

Standard C-profiles

Standard C-profiles

For all igus® CFX clamps and KMA mounting brackets with C profile housing option
Heavy-Duty C-profile

Heavy-Duty C-profile

For all igus® CFXL clamps

Chainfix offers reduced installation height through set screw and optimal housing height

Overall height

When the e-chain® glides on itself in long travels, the screw-heads of the strain relief need to have a minimum distance of 0.39 inches to the upper edge of the e-chains® at the fixed end. This restriction means that it may not be possible to use all strain relief elements here at the fixed end of long travel e-chains®. Our clamps with threaded screws specifically designed for low installation height, reduce the installation height by up to 0.59 inches compared to conventional clamps. For unsupported e-chains® strain relief elements can be safely used.
Assembly video CFX clamp

Please note:

The cables should be ideally fixed on both ends of the e-chains®. In any case they have to be fixed to the moving end of the e-chains®!

In the application of Chainfix clamps on C profiles in the mounting bracket for Series 280, 2828, 290, 2928, R770, R7728, a shortened mating trough has to be used.
Part no. for that is: CFX...K (add the letter "K" to the Part no. mentioned above)



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH