Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

Pneumatic rotary piston engine - Silver manus® 2013

Smooth performance

This pneumatic rotary piston engine provides trouble-free use for an uninterrupted power supply. It is characterized by high performance and extremely fast response times. It comes in 50 to 500 kW sizes and requires less than 30 milliseconds to start, going from 0% to 100% load. For energy storage it uses compressed air, which is available in virtually unlimited quantities. Pivoting valves for air intake are mounted on the rotor of the motor. The bearings must be statically very stress- and temperature-resistant, with low static friction and high resistance to dirt. Initial trials with Carobronze bushings failed, because after a short period of use the bearings got clogged with dust particles and the valves would no longer open. Ball bearings and needle bearings were also unsuitable, because they required lubrication. Only the lubricant- and maintenance-free iglidur® plain bearings made for lasting, friction-free valve operation.

HITZINGER, Christian Geistberger, Piberbach, Austria

Award ceremony at the Hanover Trade Fair 2013

Go to applied products here

More applications from different sectors can be found here.

Winner of manus® 2013

Home exercise machine

manus® 2013 Gold: This device brings the cross-country ski trail to your living room.

Pneumatic rotary piston engine

manus® 2013 Silver: This pneumatic rotary piston engine provides trouble-free use for an uninterrupted power supply.

Friction clutch

manus® 2013 Bronze: This friction clutch provides protection against overloading the drive train in a machine for harvesting fodder.

Go to manus® contest



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH