PMAFLEX Conduits CYL - very flexible, medium
PMA CYL ECONOMY conduit exhibits very good flexibility and is also suitable for low temperature applications. These conduits are used primarily in construction of machinery
and equipment.
Temperature range: -40°F to +221°F (-40 °C to +105 °C), or a short time up to +302°F (+150°C)
Chemical resistance: fuels, mineral oils, fats, alkalis, weak acids and bases, etc.
Features: specially modified polyamide 6/6.6 for cold impact, good impact strength also at
low temperatures, self-extinguishing, halogen-free and cadmium-free