PACO: medium sized, flexible, split
The PMA COFLEX conduit type PACO has been created for retrofit snd pre-loomed applications. New cables can be added to existing arrangements without the need for re-wiring or re-threading within the building of machines and installations. This product is suitable
for vehicle manufacturing and building construction. Split connectors and locknuts are available for this product group.
Temperature range: -40°F to +212°F (-40 °C to +100 °C), or a short time up to +266°F (+130°C)
Chemical resistance: fuels, mineral oils, fats, alkalis, weak acids and bases, etc.
Features: specially modified PA6
(polyamide 6), good closure up to IP50, self-extinguishing, halogen-free and cadmium-free