- For extremely heavy duty applications
- TPE outer jacket
- Overall shield
- Coolant-resistant
- Low-temperature-flexible
- Hydrolysis and microbe-resistant
- Flame retardant
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- CFRIP®
- chainflex® class: 6.6.4.1
chainflex® control cable CF10.UL
Typical application areas
- For heaviest duty applications
- Almost unlimited resistance to oil, even bio-oils
- Indoor and outdoor applications, UV-resistant
- Especially for unsupported travels and gliding travel distances up to 400 m and more
- Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, ship to shore, outdoor cranes, low-temperature applications
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 10 million |
---|---|---|---|
Temperature, | R min. | R min. | R min. |
from/to [°C] | [Factor x d] | [Factor x d] | [Factor x d] |
-35 / -25 | 6.8 | 7.5 | 8.5 |
-25 / +90 | 5 | 6 | 7 |
+90 / +100 | 6.8 | 7.5 | 8.5 |
* Higher number of double strokes possible - use the service life calculation function on this page.
Other Solutions
chainflex® control cable CF9.UL
CF9-UL-02-02
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-02-03-INI
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-02-04
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-02-06
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-02-08
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-02-12
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-03-04-INI
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-03-05-INI
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-03-06
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-03-08
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-05-02
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-05-03
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-05-04
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-05-05
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-05-07
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-05-12
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-05-18
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-07-05
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-07-07
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-07-12
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-07-25
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-10-03
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-10-04
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-10-12
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-10-18
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-10-25
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-15-04
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-15-05
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-15-07
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-15-12
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-15-18
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-15-25
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-25-04
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-25-05
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-25-07
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-25-12
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-25-18
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-25-25
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes
chainflex® control cable CF9.UL
CF9-UL-40-04
For very heavy-duty use, TPE outer jacket, resistant to oils/organic oils, flame-retardant, free of PVC, cold-flexible, resistant to hydrolysis and microbes