- For extremely heavy duty applications
- PUR outer jacket
- Oil-resistant (according to DIN EN 50363-10-2)
- Halogen-free
- Silicone-free
- Flame retardant
- Offshore
- Coolant-resistant
- Hydrolysis and microbe-resistant
- Notch-resistant
- Overall shield
- PVC-free
- CFRIP®
- chainflex® class: 6.5.3.1
chainflex® servo cable CF27.D
Typical application areas
- For heaviest duty applications
- Almost unlimited resistance to oil
- Indoor and outdoor applications, UV resistant
- Unsupported travel distances and up to 100 m for gliding applications
- Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, outdoor cranes, low-temperature applications
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 10 million |
---|---|---|---|
Temperature, | R min. | R min. | R min. |
from/to [°C] | [Factor x d] | [Factor x d] | [Factor x d] |
-25 / -15 | 10 | 11 | 12 |
-15 / +70 | 7.5 | 8.5 | 9.5 |
+70 / +80 | 10 | 11 | 12 |
* Higher number of double strokes possible - use the service life calculation function on this page.
Other Solutions
chainflex® servo cable CF270.UL.D
CF270-UL-07-03-02-02-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-07-04-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-10-06-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-10-07-02-02-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL10001D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-100-04-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-100-15-02-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-100-15-02-02-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-15-04-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-15-07-02-02-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-15-15-02-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-160-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-160-04-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-160-15-02-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-160-15-02-02-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-25-04-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-25-15-02-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-25-15-02-02-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-250-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-250-04-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-250-15-02-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-250-15-02-02-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-350-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-350-04-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-40-04-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-40-15-02-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-40-15-02-02-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-500-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-6001D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-60-04-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-60-15-02-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-60-15-02-02-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF270.UL.D
CF270-UL-700-01-D
For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® servo cable CF29.D
CF29-15-15-02-01-D
For the highest demands, TPE outer jacket, shielded, oil-resistant, bio-oil-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® motor cable CF31
CF31-100-04
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF31
CF31-100-05
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF31
CF31-15-04
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF31
CF31-250-04
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF31
CF31-350-04
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF31
CF31-40-04
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF31
CF31-40-05
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF31
CF31-500-04
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF31
CF31-60-04
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF31
CF31-60-05
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF31
CF31-700-04
For heavy-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® motor cable CF35.UL
CF35-UL-05-04
chainflex® motor cable CF35.UL
CF35-UL-07-04
chainflex® motor cable CF35.UL
CF35-UL-100-04
chainflex® motor cable CF35.UL
CF35-UL-15-04
chainflex® motor cable CF35.UL
CF35-UL-160-04
chainflex® motor cable CF35.UL
CF35-UL-25-04
chainflex® motor cable CF35.UL
CF35-UL-250-03-O-PE
chainflex® motor cable CF35.UL
CF35-UL-250-04
chainflex® motor cable CF35.UL
CF35-UL-40-04
chainflex® motor cable CF35.UL
CF35-UL-500-03-O-PE
chainflex® motor cable CF35.UL
CF35-UL-60-03-O-PE
chainflex® motor cable CF35.UL
CF35-UL-60-04
chainflex® motor cable CF38
CF38-100-03-O-PE
For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes
chainflex® motor cable CF38
CF38-100-04
For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes
chainflex® motor cable CF38
CF38-15-04
For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes
chainflex® motor cable CF38
CF38-160-03-O-PE
For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes
chainflex® motor cable CF38
CF38-160-04
For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes
chainflex® motor cable CF38
CF38-25-04
For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes
chainflex® motor cable CF38
CF38-250-04
For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes
chainflex® motor cable CF38
CF38-40-04
For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes
chainflex® motor cable CF38
CF38-500-03-O-PE
For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes
chainflex® motor cable CF38
CF38-60-04
For the highest demands, TPE outer jacket, shielded, oil- and bio-oil-resistant, PVC- and halogen-free, UV-resistant, resistant to hydrolysis and microbes
chainflex® motor cable CF896
CF896-07-04
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® motor cable CF896
CF896-100-04
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® motor cable CF896
CF896-15-04
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® motor cable CF896
CF896-160-04
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® motor cable CF896
CF896-25-04
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® motor cable CF896
CF896-40-04
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® motor cable CF896
CF896-60-04
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant