igusigus-icon-cart(0)

chainflex® motor cable CF310.UL

CF310.UL.25.01 product image
igus-icon-lupe
1. Pressure extruded halogen-free TPE compound 2. High flexural strength braided copper shield 3. Pressure extruded TPE compound 4. High flexural strength special conductor
igus-icon-lupe
play iconCF310.UL.25.01 video
igus-icon-lupe
1 of 3
CF310.UL.25.01 product image
1. Pressure extruded halogen-free TPE compound 2. High flexural strength braided copper shield 3. Pressure extruded TPE compound 4. High flexural strength special conductor
CF310.UL.25.01 video
  • For extremely heavy duty applications
  • TPE outer jacket
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • chainflex® class: 6.6.4.1
Item no.
chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® servo cable CF270.UL.D

chainflex® servo cable CF270.UL.D

CF270-UL-07-03-02-02-D

For medium-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free

USD 6.68/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® motor cable CF300.UL.D

chainflex® motor cable CF300.UL.D

CF300-UL-40-01-D

For very heavy duty, TPE outer jacket, oil and bio-oil-resistant, flame-retardant, UV-resistant, resistant to hydrolysis and microbes

USD 1.75/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® motor cable CFROBOT

chainflex® motor cable CFROBOT

CFROBOT-035

For torsion application, TPE outer jacket, shielded, oil and bio-oil-resistant, PVC-free, UV-resistant, flame-retardant, resistant to hydrolysis and microbes

USD 7.10/ft
igus-icon-lieferzeit
Ready to ship within 2 working days

Consulting

I would be happy to answer your questions personally

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h