- For medium duty applications
- PUR outer jacket
- Oil-resistant (according to DIN EN 50363-10-2)
- Halogen-free
- Silicone-free
- Flame retardant
- Offshore
- Coolant-resistant
- Hydrolysis and microbe-resistant
- Overall shield
- Notch-resistant
- PVC-free
- chainflex® class: 4.2.3.1
chainflex® measuring system cable CF111.D
Typical application areas
- For medium duty applications
- Almost unlimited resistance to oil
- Indoor and outdoor applications without direct sun radiation
- Unsupported travel distances and up to 10 m for gliding applications
- Machining units/machine tools, low-temperature applications
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 10 million |
---|---|---|---|
Temperature, | R min. | R min. | R min. |
from/to [°C] | [Factor x d] | [Factor x d] | [Factor x d] |
-25 / -15 | 12.5 | 13.5 | 14.5 |
-15 / +70 | 10 | 11 | 12 |
+70 / +80 | 12.5 | 13.5 | 14.5 |
* Higher number of double strokes possible - use the service life calculation function on this page.
Other Solutions
chainflex® measuring system cable CF113.D
CF113-001-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-002-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-003-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-004-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-005-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-006-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-007-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-008-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-009-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-010-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-011-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-012-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-013-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-014-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-015-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-016-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-017-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-018-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-019-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-022-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-025-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-027-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-028-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-029-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-031-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-032-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-033-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-036-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-037-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-038-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF113.D
CF113-040-D
For heavy-duty applications, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free
chainflex® measuring system cable CF211
CF211-001
For medium-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant
chainflex® measuring system cable CF894
CF894-001
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® measuring system cable CF894
CF894-006
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® measuring system cable CF894
CF894-009
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® measuring system cable CF894
CF894-011
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® measuring system cable CF894
CF894-015
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® measuring system cable CF894
CF894-022
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® measuring system cable CF894
CF894-028
For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
chainflex® measuring system cable CFROBOT4
CFROBOT4-001
For torsionable use, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free