- Graded glass-fibre cable for heaviest duty applications
- PUR outer jacket
- Halogen-free
- Silicone-free
- Flame retardant
- Offshore
- Oil-resistant (according to DIN EN 50363-10-2)
- UV-resistant
- PVC-free
- chainflex® class: 6.5.3.1
chainflex® fibre optic cable CFLG.LB.PUR
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Item no.
chainflex® CASE available
Typical application areas
- For heaviest duty applications with 5-7.5 x d
- Maximum EMC protection, with high transmission qualities in terms of glass-specific requirements
- Almost unlimited resistance to oil
- Indoor and outdoor applications
- Unsupported travel distances and up to 100 m for gliding applications (horizontal + vertical)
- Offshore, ships, storage and retrieval units, machining units/packaging machines, quick handling, semiconductor insertion, refrigeration sector
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 10 million | |||
---|---|---|---|---|---|---|
Temperature, |
CFLG.LB.PUR |
CFLG.LB.CU.PUR |
CFLG.LB.PUR |
CFLG.LB.CU.PUR |
CFLG.LB.PUR |
CFLG.LB.CU.PUR |
from/to [°C] |
R min.[Factor x d] |
R min. [Factor x d] |
R min.[Factor x d] | R min. [Factor x d] |
R min.[Factor x d] | R min. [Factor x d] |
-35 / -25 | 7.5 | 10 | 8.5 | 11 | 9.5 | 12 |
-25 / +70 | 5 | 7.5 | 6 | 8.5 | 7 | 9.5 |
+70 / +80 | 7.5 | 10 | 8.5 | 11 | 9.5 | 12 |
* Higher number of double strokes possible - use the service life calculation function on this page.
Certificates and standards