igusigus-icon-cart(0)

drylin® E special motor with stranded wires, vacuum, NEMA23

MOT-AP-S-060-007-056-L-A-AAAJ product image
igus-icon-lupe
MOT-AP-S-060-007-056-L-A-AAAJ product image
igus-icon-lupe
MOT-AP-S-060-007-056-L-A-AAAJ technical drawing
igus-icon-lupe
MOT-AP-S-060-007-056-L-A-AAAJ technical drawing
igus-icon-lupe
play iconMOT-AP-S-060-007-056-L-A-AAAJ video
igus-icon-lupe
1 of 5
drylin® E special motor with stranded wires, vacuum, NEMA23
drylin® E special motor with stranded wires, vacuum, NEMA23
drylin® E special motor with stranded wires, vacuum, NEMA23
drylin® E special motor with stranded wires, vacuum, NEMA23
drylin® E special motor with stranded wires, vacuum, NEMA23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23 / Flange dimension 56mm
  • Protection class: IP00 (vacuum)
  • Holding torque: 0.70Nm
  • Rated current: 2.50A
  • Motor connection: stranded wires
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h