igusigus-icon-cart(0)

Han 6B connector housing (pin) on Han 6B connector housing (socket), single locking lever, angled at both ends, PVC 6.8xd

MAT90489370 product image
igus-icon-lupe
  • For heavy duty applications
  • PVC outer jacket
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil resistant (following DIN EN 50363-4-1)
  • CFRIP®
  • chainflex® class: 5.5.2.2
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h