igusigus-icon-cart(0)

readycable® bus cable suitable for B&R iX20CA3E61.x, base cable PVC 12.5 x d

MAT9630100 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded, oil-resistant PVC mixture 2. Overall banding: plastic fleece 3. Overall shield: flexible braiding made of tinned copper wires 4. Banding: plastic foil 5. Element shield: flexible braiding made of tinned copper wires 6. Shield film: aluminium-coated plastic foil 7. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 8. Conductor: fine-wire strand in highly flexible design made of tinned copper wires
igus-icon-lupe
1 of 2
MAT9630100 product image
1. Outer jacket: pressure-extruded, oil-resistant PVC mixture 2. Overall banding: plastic fleece 3. Overall shield: flexible braiding made of tinned copper wires 4. Banding: plastic foil 5. Element shield: flexible braiding made of tinned copper wires 6. Shield film: aluminium-coated plastic foil 7. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 8. Conductor: fine-wire strand in highly flexible design made of tinned copper wires
  • For medium duty applications
  • PVC outer jacket
  • Overall shield
  • Oil resistant (following DIN EN 50363-4-1)
  • Flame retardant
  • UV-resistant
  • chainflex® class: 4.3.2.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h