igusigus-icon-cart(0)

xiros® radial deep groove ball bearing, xirodur B180, glass balls, cage made of PA, end cap, mm

BB-6204EC44.5-B180-10-GL product image
igus-icon-lupe
BB-6204EC44.5-B180-10-GL technical drawing
igus-icon-lupe
1 of 2
BB-6204EC44.5-B180-10-GL product image
BB-6204EC44.5-B180-10-GL technical drawing
  • Inner Ø: 20 mm
  • Suitable for all idler tubes 50x2,8mm
  • Lubricant-free and corrosion resistant
  • Operating temperature: -40 °C to +80 °C
  • Ring material: xirodur® B180
  • Cage material: PA (polyamide)
  • Ball material: glass
  • Also available with stainless steel balls
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h