igusigus-icon-cart(0)

xiros® self-aligning ball bearings, xirodur B180, stainless steel balls, cage made of PA, mm

BB-1200-B180-10-ES-D product image
igus-icon-lupe
BB-1200-B180-10-ES-D technical drawing
igus-icon-lupe
1 of 2
BB-1200-B180-10-ES-D product image
BB-1200-B180-10-ES-D technical drawing

  • Inner Ø: 10, 12, 20 mm
  • Angular movement to compensate misalignments
  • Lubricant-free and corrosion-resistant
  • Operating temperature: -40 °C to +80 °C
  • Ring material: xirodur® B180
  • Cage material: PA (polyamide)
  • Ball material: stainless steel
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h