igusigus-icon-cart(0)

drylin® E stepper motor with connector and encoder, splash water protection, NEMA 23

MOT-AN-S-060-020-056-M-C-AAAS product image
igus-icon-lupe
MOT-AN-S-060-020-056-M-C-AAAS product image
igus-icon-lupe
MOT-AN-S-060-020-056-M-C-AAAS technical drawing
igus-icon-lupe
MOT-AN-S-060-020-056-M-C-AAAS technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-020-056-M-C-AAAS video
igus-icon-lupe
1 of 5
drylin® E stepper motor with connector and encoder, splash water protection, NEMA 23
drylin® E stepper motor with connector and encoder, splash water protection, NEMA 23
drylin® E stepper motor with connector and encoder, splash water protection, NEMA 23
drylin® E stepper motor with connector and encoder, splash water protection, NEMA 23
drylin® E stepper motor with connector and encoder, splash water protection, NEMA 23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23 / Flange dimension 56mm
  • Protection class: IP65
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connections: Metric M12 connectors
  • Shaft seal prevents ingress of water
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h