igusigus-icon-cart(0)

xiros® radial deep groove ball bearing, xirodur F180, stainless steel balls, cage made of PA, mm

BB-608-F180-10-ES product image
igus-icon-lupe
BB-608-F180-10-ES technical drawing
igus-icon-lupe
1 of 2
BB-608-F180-10-ES product image
BB-608-F180-10-ES technical drawing

  • Antistatic conductive
  • Volume resistivity <1012 Ωcm
  • Application temperature: -40 °C to +80 °C
  • Ring material: xirodur® F180
  • Cage material: PA (polyamide)
  • Ball material: stainless steel
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h