igusigus-icon-cart(0)

xiros® radial deep groove ball bearing, xirodur A500, glass balls, cage made of PEEK, mm

BB-608-A500-70-GL product image
igus-icon-lupe
BB-608-A500-70-GL technical drawing
igus-icon-lupe
1 of 2
BB-608-A500-70-GL product image
BB-608-A500-70-GL technical drawing

  • Very good temperature and chemical resistance
  • Suitable for food contact
  • Application temperature: -100 °C to +150 °C
  • Ring material: xirodur® A500
  • Cage material: PEEK
  • Ball material: glass
  • Also available with stainless steel balls
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h