igusigus-icon-cart(0)

xiros® radial deep groove ball bearing, cover plate at one end, xirodur B180, stainless steel balls, cage made of PA, mm

BB-608-B180-10-ES-C product image
igus-icon-lupe
BB-608-B180-10-ES-C technical drawing
igus-icon-lupe
1 of 2
BB-608-B180-10-ES-C product image
BB-608-B180-10-ES-C technical drawing
  • Protects against coarse dirt
  • Operating temperature: from -40°C up to +80°C
  • Ring material: xirodur® B180
  • Cage material: PA (polyamide)
  • Ball material: Stainless steel


Also available with glass balls

Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h