igusigus-icon-cart(0)

drylin® T guide rail TS-11

<p>drylin® T guide rail TS-11</p>
igus-icon-lupe
TS-11-20 technical drawing
igus-icon-lupe
1 of 2
<p>drylin® T guide rail TS-11</p>
TS-11-20 technical drawing
  • Hollow aluminium rail profile with clear anodized surface
  • Weight-reduced version due to hollow profile
  • Extruded and made from material EN AW-6060 T66 with a surface hardness of 500 HV
  • Dimensionally identical alternative to ball bearing systems
  • Lubrication-free, maintenance-free, lightweight and easy to install
  • Temperature range -40 °C to +90 °C
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h