- For heavy duty applications
- TPE outer jacket
- Overall shield
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- PVC-free
- UV-resistant
- Halogen-free
- chainflex® class: 7.6.4.1
chainflex® bus cable CFBUS.LB
Typical application areas
- For heaviest duty applications
- Almost unlimited resistance to oil, also to bio-oils, Class 4
- Indoor and outdoor applications without direct solar radiation
- Unsupported travel distances and up to 400 m and more for gliding applications, Class 6
- Bus connection cable for storage and retrieval equipment, machining units/machine tools, quick handling, clean room, semiconductor insertion, indoor cranes, low-temperature applications
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 12.5 million | |||
---|---|---|---|---|---|---|
Temperature, | CFBUS .001 -.049 | CFBUS .050-.070 | CFBUS .001-.049 | CFBUS .050-.070 | CFBUS .001-.049 | CFBUS .050-.070 |
from/to [°C] | R min. [Factor x d] | R min. [Factor x d] | R min. [Factor x d] | R min. [Factor x d] | R min. [Factor x d] | R min. [Factor x d] |
-35 / -25 | 12.5 | 10 | 13.5 | 11 | 14.5 | 12 |
-25 / +60 | 10 | 7.5 | 11 | 8.5 | 12 | 9.5 |
+60 / +70 | 12.5 | 10 | 13.5 | 11 | 14.5 | 12 |
Technical note on bus cables
chainflex® bus cables have been specially developed and tested for continuously moving use in e-chains® applications. Depending on the outer jacket material and the design principle, the bus cables are designed for different mechanical requirements and media resistance. The cables have been electrically designed in such a way that, on the one hand, the electrical requirements of the respective bus specification are reliably met and, on the other, that great value is placed on a high degree of EMC reliability. It is also ensured that the electrical values remain stable over the long term in spite of permanent movement. However, the overall quality of transmission in a complete bus communication system is not solely dependent on the cable used. Rather, it requires precise co-ordination of all components (electronic components,
connection technology and cable) as well as observing the maximum transmission levels depending on the respective systems in relation to the required data transmission rates. A cable is therefore not solely responsible for the secure transmission of signals.
igus® advises you when you are designing your bus system to take all these factors into account and, with extensive tests, helps you to ensure the process reliability of your system from the very beginning.