igusigus-icon-cart(0)

chainflex® fibre optic cable CFLG.G

Discontinued Model
CFLG.6G.50/125.TC product image
igus-icon-lupe
1. Highly abrasion-resistant TPE compound 2. Integrated torsion protection braid 3. Stranded GRP rods 4. Gel-filled fibre cladding 5. Gradient fibres
igus-icon-lupe
play iconCFLG.6G.50/125.TC video
igus-icon-lupe
1 of 3
CFLG.6G.50/125.TC product image
1. Highly abrasion-resistant TPE compound 2. Integrated torsion protection braid 3. Stranded GRP rods 4. Gel-filled fibre cladding 5. Gradient fibres
CFLG.6G.50/125.TC video
  • Glass-fibre cable for heaviest duty applications
  • TPE outer jacket
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • UV-resistant
  • PVC-free
  • chainflex® class: 7.4.4.1
Item no.
igus-icon-info

This article is a discontinued model.

chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® fibre optic cable CFLG.LB

chainflex® fibre optic cable CFLG.LB

CFLG-2LB-50/125

Graded index glass-fibre cable for the highest demands, TPE outer jacket, metal-free, oil and bio-oil-resistant, flexible at low temperatures, PVC and halogen-free, UV-resistant

USD 10.67/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fibre optic cable CFLG.LB

chainflex® fibre optic cable CFLG.LB

CFLG-6LB-50/125

Graded index glass-fibre cable for the highest demands, TPE outer jacket, metal-free, oil and bio-oil-resistant, flexible at low temperatures, PVC and halogen-free, UV-resistant

USD 15.01/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fibre optic cable CFLG.LB

chainflex® fibre optic cable CFLG.LB

CFLG-6LB-62.5/125

Graded index glass-fibre cable for the highest demands, TPE outer jacket, metal-free, oil and bio-oil-resistant, flexible at low temperatures, PVC and halogen-free, UV-resistant

USD 16.60/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fibre optic cable CFROBOT5

chainflex® fibre optic cable CFROBOT5

CFROBOT5-500

For torsion application, TPE outer jacket, oil and bio-oil-resistant, UV-resistant, flexible at low temperatures, resistant to hydrolysis and microbes, PVC and halogen-free

USD 12.37/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours

Consulting

I would be happy to answer your questions personally

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h