igusigus-icon-cart(0)

readycable® control cable Kuka Fortec Titan single axis 7th axis

MAT904105013 product image
igus-icon-lupe
1. Outer jacket: pressure extruded PUR mixture<br />2. Overall shield: extremely flexible braiding made of tinned copper wires.<br />3. Inner jacket: pressure extruded, gusset-filling PUR mixture<br />4. Element shield: extremely flexible braiding made of tinned copper wires.<br />5. Banding: plastic foil<br />6. Core insulation: mechanically high-quality TPE mixture<br />7. Conductor: extra-fine special conductor made of bare copper wires that is particularly resistant to bending<br />8. Strain relief: high tensile strength centre element
igus-icon-lupe
1 of 2
MAT904105013 product image
1. Outer jacket: pressure extruded PUR mixture<br />2. Overall shield: extremely flexible braiding made of tinned copper wires.<br />3. Inner jacket: pressure extruded, gusset-filling PUR mixture<br />4. Element shield: extremely flexible braiding made of tinned copper wires.<br />5. Banding: plastic foil<br />6. Core insulation: mechanically high-quality TPE mixture<br />7. Conductor: extra-fine special conductor made of bare copper wires that is particularly resistant to bending<br />8. Strain relief: high tensile strength centre element
  • For extremely heavy duty applications
  • PUR outer jacket
  • Overall shield
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • chainflex® class: 6.5.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h