igusigus-icon-cart(0)

readycable® power cable suitable for Fanuc LX660-8077-T259, base cable iguPUR 15 x d

MAT9560916 product image
igus-icon-lupe
  • For flexing applications
  • iguPUR outer jacket
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: medium
  • Oil-resistant (according to DIN EN 50363-10-2)
  • chainflex® class: 3.1.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h