igusigus-icon-cart(0)

drylin® E stepper motor, stranded wires with Molex connector and encoder, NEMA34

MOT-AN-S-060-059-086-L-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-059-086-L-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-059-086-L-C-AAAC technical drawing
igus-icon-lupe
MOT-AN-S-060-059-086-L-C-AAAC technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-059-086-L-C-AAAC video
igus-icon-lupe
1 of 5
drylin® E stepper motor, stranded wires with Molex connector and encoder, NEMA34
drylin® E stepper motor, stranded wires with Molex connector and encoder, NEMA34
drylin® E stepper motor, stranded wires with Molex connector and encoder, NEMA34
drylin® E stepper motor, stranded wires with Molex connector and encoder, NEMA34
drylin® E stepper motor, stranded wires with Molex connector and encoder, NEMA34
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP40
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connections: stranded wires with Molex connector, encoder with JST connector
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h