igusigus-icon-cart(0)

drylin® E EC/BLDC motor with Molex connector and Hall, NEMA 23

MOT-EC-56-C-H-A product image
igus-icon-lupe
MOT-EC-56-C-H-A product image
igus-icon-lupe
MOT-EC-56-C-H-A technical drawing
igus-icon-lupe
MOT-EC-56-C-H-A technical drawing
igus-icon-lupe
1 of 4
drylin® E EC/BLDC motor with Molex connector and Hall, NEMA 23
drylin® E EC/BLDC motor with Molex connector and Hall, NEMA 23
drylin® E EC/BLDC motor with Molex connector and Hall, NEMA 23
drylin® E EC/BLDC motor with Molex connector and Hall, NEMA 23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23 / Flange dimension 56mm
  • Protection class: IP40
  • Rated torque: 0.60Nm
  • Nominal voltage: 48V DC
  • Motor connections: Molex connector
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h