igusigus-icon-cart(0)

drylin® E DC motor with worm gear and spline

MOT-DC-42-J-H-B product image
igus-icon-lupe
MOT-DC-42-J-H-B product image
igus-icon-lupe
MOT-DC-42-J-H-B technical drawing
igus-icon-lupe
MOT-DC-42-J-H-B technical drawing
igus-icon-lupe
1 of 4
drylin® E DC motor with worm gear and spline
drylin® E DC motor with worm gear and spline
drylin® E DC motor with worm gear and spline
drylin® E DC motor with worm gear and spline
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: Flange dimension 42mm
  • Protection class: IP20
  • Torque: 0.75Nm to 3.00Nm
  • Speed: up to 350rpm
  • Direct battery operation possible
  • Motor connection: stranded wires with Molex connector
Item no.

Consulting

I would be happy to answer your questions personally

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h