- Electronic monitoring of the locking pin condition
- Compact, lightweight design
- Part of the PRT-04 series modular construction kit
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on metallic rollers or balls but on maintenance-free sliding elements. These are made of tribologically optimised iglidur® materials combined with rings made of lightweight, hard anodised aluminium.
The electronic position monitoring of the PRT-04 with locking mechanism provides information about the locking pin condition via a sensor placed on the stainless steel locking bolt. This allows you to ensure at any time whether the locking pin is closed or open. Ideal for applications with increased safety requirements.
The sliding elements made of iglidur® J are our best all-rounders. They are characterised by a low coefficient of friction during dry operation. Furthermore, this material has low moisture absorption and impresses with its good chemical resistance.