igusigus-icon-cart(0)

Harnessed CAT6A Cables, PVC, Connector A: Telegärtner RJ45 metal, Connector B: Telegärtner RJ45 metal

CAT9341004 product image
igus-icon-lupe
  • For medium duty applications
  • PVC outer jacket
  • Overall shield
  • Oil resistant (following DIN EN 50363-4-1)
  • Flame retardant
  • UV-resistant
  • chainflex® class: 4.3.2.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h