- Ball Ø: 15, 22 mm
- Spring-loaded absorption of impact loads by plate spring
- Housing material: xirodur® B180
- Ball material: POM + stainless steel (in housing)
xiros® ball transfer unit with plate spring, for high impact loads
Until now, the design concepts of xiros® ball transfer units have consisted of fabricated housings with embedded ball cups or a sliding insert that were extremely wear-resistant and could absorb high impact loads. Now there is a new addition to the range: Ball transfer units with integrated plate springs. Plate springs have the advantage that high forces are achieved with small spring deflections. They have a good vibration damping properties, so shock loads can be absorbed, and uniform load distribution can be ensured even when transporting goods with an uneven running surface. If the applied load exceeds the springs preload, the plastic ball transfer unit deflects into the outer housing and continues to function up to the parts maximum load.
Tech up:
- Resilient absorption of shock loads
- Even load distribution when transporting goods with uneven running surfaces
Cost down:
- No more downtime costs due to avoidance of impact damage
- Gentle transport of goods
Proof:
Sustainability:
- Environmentally friendly, as no additional lubricants are required
- igus supports the circular economy of plastics and invests in chemical recycling. More at: igus.eu/sustainability