Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

ReBeL® Cobot

Nombre de produits: 4

ReBeL cobot 6 DOF

Product information
  • Number of axes: 6
  • Load capacity (max.): 2 kg 
  • Repeatability: ±1mm
  • Reach: max. 664 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 8.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
à partir de 5 989,00 USD/Qté.
2 types, dont prêts à être expédié(s) :
2 types en 2 jours ouvrables
Vers la page produits

ReBeL Cobot 5 DOF

Product information
  • Number of axes: 5
  • Load capacity (max.): 2.5 kg 
  • Repeatability: ±1 mm
  • Reach: max. 617 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 7.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
à partir de 5 259,00 USD/Qté.
Vers la page produits

ReBeL cobot 4 DOF

Product information
  • Number of axes: 4
  • Load capacity (max.): 3 kg 
  • Repeatability: ±1mm
  • Reach: max. 495 mm 
  • Nominal reach: 350 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 6.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
à partir de 4 499,00 USD/Qté.
Vers la page produits
Nouveau

ReBeL KID

Product information
  • Number of axes: 5
  • Payload (Max): 0.5kg
  • Repeatability: ±1mm
  • Reach: 313.6mm max
  • Own weight: 4 kg
  • Possible area of application: training centers, universities, teaching, educational institutions
  • Control: Plug and Play or Open Source variant
à partir de 5 549,00 USD/Qté.
Vers la page produits

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH