Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

Smart solutions for industry 4.0 and IIoT

Nombre de produits: 9

Nouveau

i.Sense EC.W - Low cost service life sensor for maximum system availability

▲ Tech up
  • Cable-linked condition monitoring with service life percentage display
  • Direct PLC connection via potential-free contacts
  • Suitable for harsh, dark, or dirty environments

▼ Cost down
  • 80% cost reduction due to direct connection
  • Maintenance cost reduction 
  • Avoid unplanned downtime
Sur demande
43 types, dont prêts à être expédié(s) :
1 types en 12 jours ouvrables
Vers la page produits
Nouveau

smart plastics iSet - Intelligent system solution for retrofitting E4.1 energy chains | For inner widths up to 250mm | For chain lengths from 10m to 30m

This smart plastics complete retrofit kit consists of:

i.Sense - condition monitoring components: 
  • i.Sense EC.P for monitoring the push/pull forces 
  • i.Sense EC.B for breakage monitoring
  • i.Sense: module II for installation in the switch cabinet
  • Connecting cables

i.Cee - predictive maintenance Components: 
  • i.Cee: plus module II
  • i.Cee LIVE Dashboard on the local network
  • SMS module: for alerting without http connection 
  • Wear sensors
Nouveau

i.Sense EC.P - smart condition monitoring system for push/pull forces

 Simple machine data acquisition
► Detects blockages or misalignments 
 Prevents costly machine failures and downtime
 Direct connection to machine control

This smart plastics product for condition monitoring consists of the following components:
  • EC.P sensor unit (DMS force sensor)
  • Connecting cables
  • i.Sense evaluation module 
  • SMS module
Nouveau

i.Sense EC.B - smart condition monitoring system for breakage detection on e-chains | For travels up to 35m

 Simple machine data acquisition
► Detects chain breaks and other movement errors immediately 
 Prevents expensive repair costs
 Direct connection to machine control

This smart plastics product for condition monitoring consists of the following components:
  • EC.B Sensor box incl. elasticity free polymer rope
  • Assembly elements and connecting cables
  • i.Sense evaluation module 
  • Potential-free connection to PLC

i.Sense CF.P - Smart system for monitoring the tensile force of the cable

  • The CF.P sensor measures the tensile forces on the cables
  • Permanently increased tensile forces can lead to cable damage and in the worst case, cable fire
  • The CF.P sensor identifies maintenance that has been carried out incorrectly on the cables
  • Data is stored on an SD card and can be read out for analysis

i.Sense CF.Q - Smart system for monitoring the cable quality

  • Avoid unplanned system downtime due to cable failures when using chainflex® cables outside the chainflex® guarantee conditions!
  • Detect mechanical stress of chainflex® cables under extreme operating conditions at an early stage.
  • Plan maintenance work cost-effectively in advance

i.Cee:plus II - Smart communication module for networking with Industry 4.0

  • Numerous, modern connections for optimal sensor data management (IoT integration, 3rd party cloud solutions, etc.)
  • Increased connectivity for absolute transparency – 
    "anytime, anywhere, anyhow" (network connections: dashboard on local intranet, connection to PLC and system monitor, communication with local 3rd party software via  JSON/MQTT/REST/. CSV/. TXT, optional connection to cloud solutions)

i.Cee:box - Smart communication module for connecting multiple assets

  • Up to 20 i.Cee:sensors with LoRa radio transmission standards in local customer network 
  • Range up to 80m
  • Output of preventive maintenance information and sensor data via HTTP dashboard, PLC register, JSON, TXT, OPC-UA
Nouveau

i.Sense TR.B - smart condition monitoring for robot e-chains® in 3D applications

▲ Tech up
  • Real-time condition data acquisition for the robot's energy supply system
  • Smart breakage detection enables immediate maintenance
  • Longer service for cable packages

▼ Cost down
  • Direct connection to PLC customer control system without additional software costs
  • Avoid unplanned downtime
  • Prevent total failure if individual chain links break

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH