Classic Series 36 e-chain®

Discontinued Model
36.1.075.0 product image
igus-icon-lupe
36.1.075.0 technical drawing
igus-icon-lupe
1 of 2
36.1.075.0 product image
36.1.075.0 technical drawing
Inner height [Hi]
Inner height [Hi]
1.77 in (45 mm)
Max. cable diameter
Max. cable diameter
1.65 in (42 mm)
Opening principle
Opening principle
openable from both sides
Inner width [Bi]
Inner width [Bi]
2.95 in (75 mm)
Bending radius [R]
Bending radius [R]
2.95 in (75 mm)

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm