Linear Actuators with Toothed Belt Axis

Number of products: 23

New

drylin ZLX high performance linear module with toothed belt

  • Toothed belt axis of the new generation
  • Particularly easy system integration
  • Robust high profile
  • max. stroke length: 3500 mm
  • Including electric motor on request
Upon request
Shop now

drylin ZLW-0630-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-B-60
  • Motor: MOT-AN-S-060-005-042-L-A-AAAB
  • Motor size: NEMA 17
  • Load: 2 kg*
Upon request
Shop now
New

drylin DLE-DA-ZLX toothed belt double axis with stepper motor

  • Double axis based on two ZLX toothed belt axes
  • For large work spaces up to 500 x 500 mm 
  • Easy installation and addition of accessories thanks to numerous grooves
  • Ready-to-connect system consisting of two ZLX linear axes, motor and gearbox kit and connecting shaft
Upon request
Shop now

drylin ZLW-0630-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-S-100
  • Motor: MOT-AN-S-060-020-056-L-A-AAAB
  • Motor size: NEMA 23
  • Load: 5 kg*
Upon request
Shop now

drylin ZLW-1040-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-B-100
  • Motor: MOT-AN-S-060-035-060-L-A-AAAB
  • Motor size: NEMA 24
  • Load: 7 kg*
Upon request
Shop now

drylin ZLW-1040-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-S-100
  • Motor: MOT-AN-S-060-059-086-L-A-AAAB
  • Motor size: NEMA 34
  • Load: 10 kg*
Upon request
Shop now

drylin® ZLW-0630 basic with stepper motor

  • Toothed belt drive with steel cable
  • Carriage length: 60mm
  • NEMA17 stepper motor with stranded wire
  • Stroke length: 300
Configure individual linear module!
Upon request
Shop now

drylin® ZLW-0660S linear axis with toothed belt drive

  • PU toothed belt with steel cable
  • Carriage length: 100mm
  • Feed rate: 54 mm/rev 
  • Installation size: Ø 06
  • Belt tension: 150N
  • Stroke length: 250mm
Configure individual linear module!
from 702.38 USD/Pc.
Shop now

drylin® ZLN-40 linear module with toothed belt

  • Flat type with 28mm height 
  • Vertical load from 30N
  • Carriage length: 50mm 
  • Stroke length max. 750mm
Configure individual linear module!
Upon request
Shop now

drylin® ZLW-0630B linear module with toothed belt

  • Cost-effective deflection axis consisting of stainless-steel square section and high-performance polymer
  • Neoprene toothed belts with fibre glass reinforcement
  • Carriage length: 60mm
  • Stroke length max. 1,000mm
Configure individual linear module!
Upon request
Shop now

drylin® ZLW-0660B linear module with toothed belt

  • One-piece stainless steel deflection
  • Effective PU toothed belt with steel cables
  • Carriage length: 100mm
  • Stroke length max. 1,000mm
Configure individual linear module!
Upon request
Shop now

drylin® ZLW-1040B linear module with toothed belt

  • Cost-effective deflection axis consisting of stainless-steel square section and high-performance polymer
  • Neoprene toothed belts with fibre glass reinforcement
  • Carriage length: 100mm
  • Stroke length max. 2,000mm
Configure individual linear module!
Upon request
Shop now

drylin® ZLW-1040B linear module with toothed belt

  • One-piece stainless steel deflection
  • Effective PU toothed belt with steel cables
  • Carriage length: 100mm
  • Stroke length max. 2,000mm
Configure individual linear module!
Upon request
Shop now

drylin® ZLW-1080B linear module with toothed belt

  • One-piece stainless steel deflection
  • Effective PU toothed belt with steel cables
  • Carriage length: 100mm
  • Stroke length max. 2,000mm
Configure individual linear module!
Upon request
Shop now

drylin® ZLW-10160B linear module with toothed belt

  • Variable shaft span of 120/160/200mm
  • Effective deflection axis and toothed belt
  • Also available in stainless steel
  • Carriage length: 150mm
  • Stroke length max. 2,000mm
Configure individual linear module!
Upon request
Shop now

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH