180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
The guidefast guide trough is ideal for moving motor cables on the crane. In the trough, an energy chain with the cables travels from A to B, thus ensuring a long service life, even with continuous load and the smallest bend radii.
e-chain® cable carriers
Roller energy chains can achieve long travel distances with low drive power, reducing wear and tear and maintenance costs.
Recommended products:
chainflex® cables
chainflex® cables withstand high bending stresses and allow bends of up to 4xd cable diameters. Guaranteed for up to 4 years.
Recommended Products
Sensors for cranes
Sensors on energy chains and cables can help prevent costly failures, especially at busy container terminals.
Recommended Products
A P4.1 series roller energy chain is in operation at the Port of Rotterdam, one of the largest bulk handling ports in Western Europe. On the ship-to-shore crane, it operates continuously over 100 metre travel and without incident. So far it has completed more than 9,000 operating hours.
Fourteen container gantry cranes at HHLA Container Terminal Altenwerder (CTA) are equipped with energy chains to supply the gantry trolleys with energy and signals.
Since this port is located in the immediate vicinity of a residential area, a crane was equipped with the fail-safe and low-noise P4 roller energy chain.
Monday to Friday from 8 am - 5 pm
24h