Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Quiet and failure-free plastic energy chain in container loading crane

Since this STS crane works alone, a particularly fail-safe roller energy chain was installed.

A special challenge when designing this crane was noise reduction, because the harbor is in the direct vicinity of a residential area. In addition, the long service life of the energy supply and thus fail-safety were to be guaranteed, because there is no other crane available here. The e-chain® system P4 was chosen, which runs especially smoothly and quietly.

Hans Künz GmbH, Michael Geiger,
Hard, Austria

Profile

  • What was needed: P4 rol e-chain®
  • Requirements: It needed a quiet e-chain due to the port's proximity to a residential area. As this is the only loading crane at the port, the cable guidance must also be completely fail-safe.
  • Industry: Crane construction
  • Success for the customer: The design enables low-noise rolling of the chain, while the necessary drive force of the e-chain® has been reduced to less than 25%.
Contact an igus® expert now
Container loading crane The container loading crane is located close to a residential area. Therefore, a low-noise cable guidance had to be found.

Problem

This application is a large loading crane at a port in Austria for loading containers for ship, rail and lorry. The plant operators faced particular obstacles in implementing the energy and cable guidance for the trolley, as the port is located close to a densely populated residential area.

Due to the special noise protection requirements, the noise development of the entire plant was not allowed to exceed 78dbA. Further requirements for the cable guidance focused on the robustness and essential fail-safety of the system. A failure of the crane would immediately lead to the failure of the entire terminal.
Learn more about P4 e-chain®

Solution

The high demands on noise protection and reliability led the plant operators to look into our plastic e-chains®. In the terminal they now use our e-chain® solution of the type P4. The system is highly suitable for high cable weights and long travels. The design allows the chain to roll quietly, with the upper run rollers passing through the lower run rollers.

By reducing the necessary drive force of the e-chain® to less than 25%, moving the chain is made much easier. The travel speed of 2.5 meters per second for the trolley in the application is therefore no problem for the chain system, which travels along a path of 113 meters. In addition to the energy chain system, we also supplied chainflex® cables pre-assembled and fitted with connectors, as well as the trough in which the chain travels.
Learn more about chainflex® cables

Energy chains The P4 type energy chain is low-noise and reduces the required drive force by 25%.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH