180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
The reinforcement for existing corrugated tube systems. The e-rib is clipped onto a corrugated hose. The new sizes are independent of the hose manufacturer. The e-rib stabilises the corrugated hose so that it can only move in one direction. With its lateral guide elements, the corrugated hose requires no support along its length due to the e-rib.
Initially we offer the nominal width 29 for the Scara robots.
Part No. 1 | Suitable for | ||||
---|---|---|---|---|---|
TR.SCS.29.01.16.48.01.0 | 183.86 USD | ||||
TR.SCS.29.01.16.97.01.0 | 197.82 USD | ||||
TR.SCS.29.01.20.40.01.0 | 193.06 USD | ||||
TR.SCS.29.01.20.94.01.0 | 207.42 USD | ||||
TR.SCS.29.01.25.35.01.0 | 189.25 USD | ||||
TR.SCS.29.01.25.48.01.0 | 197.39 USD |
Part number 2 | Suitable for | ||||
---|---|---|---|---|---|
TR.SCS.29.01.16.48.02.0 | Upon request | ||||
TR.SCS.29.01.16.97.02.0 | Upon request | ||||
TR.SCS.29.01.20.40.02.0 | Upon request | ||||
TR.SCS.29.01.20.94.02.0 | Upon request | ||||
TR.SCS.29.01.25.35.02.0 | Upon request | ||||
TR.SCS.29.01.25.48.02.0 | Upon request |
Note: The angled variant of the SCARA Cable Solution is recommended in combination with the axis 2 fixed end
Part Number 3 | rotating/fixed | ||||
---|---|---|---|---|---|
TR.SCS.29.02.40.01.0 | 157.15 USD | ||||
TR.SCS.29.04.40.01.0 | 118.77 USD |
Part Number 4 | Length in mm | |||
---|---|---|---|---|
TR.SCS.29.300.0 | 11.39 USD | |||
TR.SCS.29.500.0 | 18.17 USD | |||
TR.SCS.29.1000.0 | 33.89 USD | |||
TR.SCS.29.1100.0 | 37.30 USD | |||
TR.SCS.29.1200.0 | 40.70 USD | |||
TR.SCS.29.1300.0 | 44.07 USD | |||
TR.SCS.29.1400.0 | 47.48 USD | |||
TR.SCS.29.1500.0 | 50.88 USD | |||
TR.SCS.29.2000.0 | 67.79 USD | |||
TR.SCS.29.2500.0 | 81.75 USD | |||
TR.SCS.29.3000.0 | 95.71 USD |