Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

energy chain® cable carriers for robot cable management

Guide energy along all axes, specifically for robot applications. For axis 1, twisterchain offers ideal cable protection for rotary and spiral movements. Axes 2–6 are the field of application for the triflex® R system. Impact-resistant, torque-resistant with external stop-dog and twistable by +/- 10° per chain link – these are the properties that make triflex® R the perfect and best possible robot e-chain®.

Products

triflex® R

triflex® R

Movements in three axes

  • Inner height (fillable): 10 to 46.8
  • Ideal for demanding multi-axis movement
  • High torsion resistance
  • Easy to lengthen and shorten
  • Defined torsion stop-dog and minimum bend radius
  • Large number of options available
  • iF Design Award 2004, 2007 & 2013

twisterchain, new

twisterchain, new Current generation

Tough, quiet, for high loads, can turn up to 540°

  • Inner height: 28 to 56mm
  • Crossbars openable along inner radius
  • Stronger; higher fill weights possible
  • 25% less weight that the previous twisterchain
  • Highly dynamic and quieter running (with new trough)
  • Smooth cable-friendly interior
  • Successfully tested for over 1 million cycles in the igus® laboratory
  • Rotary speeds of up to 1m/s and more, rotary/spiral movements up to 540° (360° from stock)

twisterchain

twisterchain Predecessor model of the twisterchain, new

Circular and spiral movements

  • Inner height: 28 to 56mm
  • Openable along inner and outer radius
  • Classic version



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH