Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

3D Printed Grippers for the Packaging and Bottling Industries

3D-printed grippers made of our dry-running, maintenance-free, high-performance polymers are up to 50 times more wear resistant than traditional 3D-printing materials. That’s because we extensively test our engineered composite plastic iglide® printing materials inside our 41,000 ft.2 test laboratory to ensure every 3D-printed part offers exceptional wear rates that are comparable to injection-molded components. Our iglide® grippers are up to 7 times lighter than conventional metal grippers and reduce costs by up to 85%.  

Benefits:

  • Reduce costs by up to 85%
  • 70% less manufacturing time
  • Fast and cost-effective production
  • Individual grippers and small batches - no minimum order quantity required 
  • Complex shapes can be implemented with 3D printing
  • Low-wear and friction-optimized iglide® polymers to choose from
  • No external lubricant required - less susceptible to dust and dirt
3D Printed Gripper bottles

Order 3D printed components online

3D Printing Service

Use our online 3D-printing service to easily upload and order your gripper’s CAD file. Choose which iglide® material meets your requirements and check your component for any weak points with our wall thickness analysis.

 
Learn more about our 3D printing service

iglide® Polymer Filament Materials

  • Up to 50 times more abrasion resistant than standard material
  • Wear-resistant components for prototypes and small batches
  • Simple processing
  • Ideal for tribological applications
  • Dry-running and dirt resistant
Learn about 3D printing materials
Buy 3D printing filaments in the shop

igus service life calculator

Visit the 3D Printing Test Lab

igus® engineers continuously test the tribological properties of our iglide® materials inside our 41,000 ft.2 test laboratory to ensure each 3D-printed component offers a longer service life than standard materials inside moving applications.

 
Visit the 3D printing test lab


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH