Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
Abrasion-resistant 3D printed sliding plates

3D Printed self-lubricated, abrasion-resistant sliding plates

Individual dimensions and holes configured and ordered in just a few seconds

  • Quick configuration with the free-of-charge CAD configurator for sliding plates
  • Order online right away with the 3D printing service tool
  • Low-friction, abrasion-resistant, and durable due to incorporated solid lubricants
  • Special plastics for contact with food, heat resistance, ESD, and much more.  
  • Sustainable, since additive manufacturing generates no material residue
  • Noise-reducing and vibration-dampening
  • No mechanical processing necessary: Individual dimensions, special shapes, and drill holes can be printed right away
  • Quick manufacture and shipment (within 1-3 days) and ready to use right away

CAD configurator for sliding plates

CAD configurator for individual sliding plates


How to design the perfect sliding plate for your application:
  1. Select the desired sliding plate shape
  2. Enter the dimensions and hole dimensions and spacing.
  3. Optional: select flat sink for holes.
  4. The 360° view is updated to reflect your entries.
  5. Download the file in the desired format, add it to your CAD software, and edit it further or upload it directly in STEP format to our 3D printing service and order the part.  
Use the sliding plate configurator

Order individual sliding plates online

3D printed plastic sliding plates With the 3D printing service tool, ordering wear-resistant plastic sliding plates takes only a few seconds. Just upload the CAD model, select the material properties you want, and place the finished configuration in the shopping cart. The customized iglide® sliding plate will be ready to ship within one to three days of order completion and can be installed immediately upon receipt.
 
 
Use the 3D Printing Service

The iglide® service life calculator

Plastic sliding plate service life Our service life calculator for sliding elements made of wear-resistant iglide® plastics allows precise determination of how long the sliding plates will continue to function under the environmental parameters indicated before they need to be replaced. The iglide® Expert Tool was developed to calculate the service life of plain bearing bushings and can be used to approximate the service life of sliding plates. Just make sure that the surface speed (m/s) and surface pressure (N/mm²) match.  
Use the iglide® service life calculator

Sliding elements and sliding plates made of iglide®

Bar stock plates

Sliding plates made of bar stock
  • Ideal for solid sliding plates
  • Large selection of iglidur® polymers

Tribo-tape liner

Liner
  • Self-adhesive
  • Easy to cut to size.
Shop iglide® liner

drylin® sliding plates

Plastic sliding plates for high loads, round
  • Deliverable from stock in three dimensions
  • Screw connection with metal insert


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH