Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

CF280.UL.H401.07.04.D hybrid cable

CF280.UL.H.D

Hybrid cable suitable for Bosch Rexroth MS2N-series drives


New hybrid cable CF280.UL.H401.07.04.D for the modular drive system ctrlX DRIVE from Bosch Rexroth

This modular drive hybrid cable offers energy transfer and data transmission in real time, saving significant installation space for Bosch Rexroth MS2N series synchronous servo motors. Applications with a bending factor of up to 15xd can be implemented and are therefore suitable for use in a wide variety of industries, from machine tools up to material handling and the automotive industry. The cable can be purchased harnessed or by the foot and can be used on the matching Bosch Rexroth motors without any problems. With more than 30 different types of hybrid cables, igus® has the largest portfolio of hybrid cables for energy chains from stock. This expansion follows the ongoing trend of hybrid systems in drive technology and thus the integration of energy cores and data elements in one cable. 
Tech up

Tech up

  • Save around 40% installation space in the chain
  • Secure data exchange between motor and encoder system
  • Guaranteed service life in e-chains® for a hybrid cable suitable for Bosch Rexroth MS2N-series drives
Tech up

Cost down

  • Reduction of cables used by 50%  
  • Reduction of the installation space for the connector technology
Proof

Proof

  • Test: CF280.UL.H.D with bus element with an extremely small bend radius in series application, successfully in use for over five years
  • Calculate the service life of the cable online
Sustainability

Sustainability

  • Material weight (plastic + Cu) is 43% less than that of separate servo and measuring system cables



Application Assistance

For further questions or product information, please contact:

Photo
Gary Johnson

chainflex® Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH