drylin® linear systems for cleanrooms with ESD compatibility and RoHS certification

The difference between each cleanroom class is determined via the load and speed of the application, which is why we test all of our drylin® guides so that they demonstrate a clear suitability for cleanrooms. The combination iglide® J against anodized and hard anodized aluminium has "Level 1" in the ESD compatibility according to SEMI E78-0998 (best rating).  All drylin® linear guide systems are designed for dry operation and have also been tested in this condition. No oils or grease were used as additional lubricants.

Certifications
IPA qualification certificate
Certificate complies with RoHS requirements and Directive 2011/65/EU

drylin® linear guides tested for cleanroom applications: N40, W10 and T25

NK-02-40-02 - low profile linear rail

drylin® NK-02-40-02 "For the linear guide system drylin® NK-02-40-02 by igus® GmbH, it is possible, on the calculations of the likelihood of violation of threshold values of the detection sizes 0.2μm, 0.3μm, 0.5μm, and 5μm with motion speed of v =1m/s, to clearly derive suitability for cleanrooms classified as ISO Class 6 according to DIN EN ISO 14644-1."  The measurement results of the ESD compatibility according to SEMI E78-0998 show that the linear guide system drylin® NK-02-40-02 can be classified as "level 1" (highest rank). Fraunhofer IPA Report No.: IG 0308- 295 73
Browse now

TK-01-30-01 - linear guide system

linear guides "For the linear guide system drylin® TK-01-30-01 by igus® GmbH, it is possible, on the calculations of the likelihood of violation of threshold values of the detection sizes 0.2μm, 0.3μm, 0.5μm and 5μm with motion speed of v = 0.1m/s, to clearly derive suitability for cleanrooms classified as ISO Class 3 according to DIN EN ISO 14644-1."
Browse now

TK-01-25-02 linear guide system

linear guides "For the linear guide system drylin® TK-01-25-02 by igus® GmbH, it is possible, on the calculations of the likelihood of violation of threshold values of the detection sizes 0.2μm, 0.3μm, 0.5μm and 5μm with motion speed of v = 1m/s, to clearly derive suitability for cleanrooms classified as ISO Class 5 according to DIN EN ISO 14644-1." "The measurement results of the ESD compatibility according to SEMI E78-0998 show that the linear guide system drylin® TK-01-25-02 can be classified as "level 1" (highest rank)."
Browse now

Contact a linear bearings and slides expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!
Contact an expert now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH