180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
material | PA V0 according to UL 94 |
Shaped packing | NBR |
Protection class | IP 68 – 10 bar / IP 69K
within the specified clamping range only with optional O-Ring |
Continuous operating temperature | -40 °C – 100 °C |
Delivery color | grey RAL 7035 |
Order No. | Part No.
grey |
AG | GL | H | MOQ | ||||
---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | Piece |
material | SB / PA |
Continuous operating temperature | -20 °C – 40 °C (SB)
-40 °C – 100 °C (PA) |
Delivery color | grey RAL 7035 |
Order No. | Part No.
grey |
IG | H | MOQ | |||
---|---|---|---|---|---|---|---|
[mm] | [mm] | Piece |