Conveyor
rollers

Self-lubricating conveyor rollers offer oil-free deflection for conveyor belts

Our self-lubricating conveyor rollers, designed with our high-performance iglide® polymer materials, provide precise, grease-free guidance for conveyor belts. They offer a tight deflection radius and require a low amount of drive power. They’re also easy to assemble, extremely cost-effective, maintenance-free, and resistant to dirt, dust, corrosion and chemicals. We offer standard conveyor rollers as well as custom solutions manufactured from the materials below.
Benefits:
  • Tight deflection radii
  • Maintenance-free
  • Self-lubricating
  • No risk of lubricant contamination
  • Durable and wear-resistant
  • Hygienic design without ball or needle cages
  • Easy to clean
  • FDA-compliant
  • Resistant to temperature, chemicals, dirt and corrosion

Customer Applications:

Krones AG Packaging System

Krones AG Regarding Variopac Pro, a fully automatic all-rounder packaging system, Krones faced a problem in 2005: the system's performance had to be increased by 20 packages per minute. Hence, there was an urgent need for action during the deflection of the conveyor belts.
Learn more

Raw Baking Food Processing

raw food processing It is not only raw bakery products that present the machine manufacturer in the food sector with considerable challenges. If two conveyor belts are butt-jointed to each other, the radii of the conveyor rollers result in a gap between the two belts.
 
Learn more

Beverage and Bottling Industry

conveyor rollers for beverage packaging Conveyor rollers are used in material handling, primarily on conveyor belts for the food industry and for the beverage industry.  In many applications, igus® conveyor rollers from high-performance plastics help to transfer the transported goods to downstream conveyors during the deflection.
Learn more

Browse Conveyor Rollers:

iglide® A180

iglide® A180
  • The FDA-compliant all-rounder
  • Good media resistance
  • Suitable for wet environments
  • For speeds up to 0.3m/s*
Browse now

iglide® A250

iglidur A250 knife edge roller
  • Very wear-resistant
  • FDA and EU10/2011-compliant
  • Excellent coefficient of friction
  • For high belt preload and speeds up to 0.7m/s*
Browse now

iglide® A350

iglidur A350 knife edge roller
  • The endurance runner in the food sector
  • For use with temperatures up to 356°F
  • Compliant with EU Regulation No. 10/2011 EG & FDA
  • For speeds up to 0.5m/s*
Browse now

iglide® P210

iglide P210
  • For an exceptionally long service life
  • Suitable for a large number of applications
  • Extremely wear-resistant
  • For speeds up to 0.5m/s* 
Browse now

iglide® H1

iglide H1
  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • High resistance to temperature and chemicals
  • For high belt preload and speeds up to 0.7m/s*
Browse now

Custom Machined Options

Custom Machined Options
  • Do you need a custom roller?
  • We can design and machine a bespoke component for your application. 
Contact us

Options for Custom Lengths & Shapes

We produce custom conveyor rollers according to your specific application requirements. Click the button below to request a consultation on selecting the appropriate materials and manufacturing process.
Submit a Request
Injection molded parts

Wear test in the test laboratory

Tumble test rig: load 1N/mm2, speed 0.3m/s

To give you precise details on the wear rate of our conveyor rollers, these are examined under realistic conditions in our test laboratory. Four different iglide® materials as well as PET-P and POM-C were tested. To also make statements regarding the wear behavior depending on the shaft materials, conveyor rollers were tested on V2A and silver steel shafts.  

Wear rates of the different iglide® materials for conveyor rollers

Load: 1MPa, speed: 0.3m/s and 0.6m/s

Conveyor rollers made of various iglide® materials running on 304 stainless steel shafts were tested. The materials were tested at speeds of 0.3m/s and 0.6m/s.
 
Wear test conveyor rollers
Wear rate of iglide materials for conveyor rollers

Discuss your project with an expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements.  Contact us via the form below or call us at (800) 965-2496 to discuss your project today!
Contact an expert now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH