Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® E - NEMA23 IP65 (spray water) and IP68 (submerged) motors with encoder

DryLin® E motor configurations

Motor product range extension with encoder versions

Increased machine reliability

Line driver for cable lengths up to 20 m

NEMA23 stepper motors with protection level IP65 or IP68

Encoder with 500 impulses (A,A/,B,B/,I,I/)


Typical applications:Packaging technology, general mechanical engineering, submerged inspections
 IP65 step motor

IP65 (splash water)

Applications in the food, outdoor or splash water areas can now also be operated by motor with the proven drylin® axes. The IP65 step motor can be cleaned with water.
 IP65 step motor

IP68 (under water)

The IP68 submersible motor can be used up to a depth of 10 m (corresponds to 1 bar) and forms a highly capable dive team in combination with the drylin® UW timing belt axis.
drylin® E - data sheet NEMA23 IP65 & IP68

Technical data

Order number Stepper motor size Holding torque Type    
Ready to ship in 24 hours MOT-AD-S-060-017-056-M-A-AAAK NEMA23 1.25 IP65 335.42 USD Add to shopping cart
Ready to ship within 12 working days MOT-AD-S-060-017-056-M-C-AAAL NEMA23 1.25 IP65 / encoder 509.85 USD Add to shopping cart
Ready to ship within 12 working days MOT-AP-S-060-013-056-K-C-AAAM NEMA23 0.96 IP68 / encoder 1,234.80 USD Add to shopping cart
Ready to ship in 24 hours MOT-AP-S-060-013-056-K-A-AAAI NEMA23 0.96 IP68 950.04 USD Add to shopping cart
Delivery time on request MOT-AP-S-060-007-056-L-A-AAAJ NEMA23 0.52 Vacuum 1,327.88 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

drylin® E - Product finder and lifetime calculation


Back to the overview pages

drylin® Electric motors

The consistant development of the toolbox and system concept of the self-lubricating drylin® drive technology.

drylin® E – application examples

Applications with the modular linear construction kit with motor

Have a question about DryLin® E?

Ask the experts about DyLin® E

Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH